IESNA:LM-63-2002
[TEST]P1203499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-830-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13428
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1354.6 1407.7 1506 1617.1 1714 1799.6 1867.5 1912 1929 1946
2014.6 2074 2161 2345.7 2610.2 2925 3241.2 3548.2 3819.8 4040.5
4285.3 4510.2 4741.5 4958.7 5152.5 5217.6 5107.3 4836.3 4122.6 2656.2
969.1 353 185.3 102.6 55.2 16.3 0
1354.6 1416.9 1518 1627.7 1728.1 1809.5 1880.2 1922.6 1940.3 1956.6
2017.4 2073.3 2153.3 2320.9 2577.7 2884.7 3190.3 3505.8 3781.6 4032
4261.9 4523 4742.2 4960.1 5162.4 5253.7 5190 4943.1 4282.5 2871.2
1100.7 386.2 203.7 111.1 58.7 19.8 0
1354.6 1408.4 1503.9 1611.4 1706.2 1788.2 1851.9 1893.6 1909.9 1917
1964.4 2028 2099.5 2233.9 2461.7 2749.6 3078.5 3410.3 3711.6 3957.8
4182.7 4434.5 4717.5 4996.9 5262.9 5477.2 5622.2 5613.7 5119.3 3769.6
1751.5 571.6 292.9 164.1 77.1 25.5 0
1354.6 1400.6 1488.3 1588.1 1674.4 1749.3 1810.2 1847 1862.5 1867.5
1892.9 1960.8 2029.5 2109.4 2260.8 2480.1 2747.4 3047.4 3367.8 3694.6
4016.5 4351.8 4706.2 5096.6 5496.3 5809 6067.2 6338.1 6439.2 5606.7
3519.2 1352.5 524.9 285.1 155.6 49.5 0
1354.6 1397.1 1474.2 1563.3 1643.2 1713.3 1772 1810.2 1828.6 1837.8
1850.5 1895.1 1969.3 2030.9 2107.3 2238.8 2432.7 2671.8 2951.9 3282.2
3670.6 4109.1 4568.9 5102.3 5571.3 6034.6 6511.4 7090 7754.2 7902.1
6633.1 4079.4 1747.9 787.3 384.8 150.7 0
1354.6 1387.9 1451.5 1525.8 1600.8 1670.8 1730.2 1775.5 1801.7 1820.8
1835.6 1863.9 1921.2 1994.1 2054.9 2125.7 2243.8 2416.4 2651.2 2918.6
3224.9 3566.6 3944.3 4380.1 4879.5 5492.1 6220 7095.7 8293.3 9420.1
9362.8 7512.3 4461.4 1907.8 661.4 148.5 0
1354.6 1387.2 1448.7 1525.1 1595.8 1664.5 1724.6 1771.3 1799.6 1820.1
1834.9 1863.2 1917 1988.4 2052.1 2121.4 2230.4 2386.7 2622.2 2868.4
3183.9 3494.4 3865.1 4290.2 4794.6 5408.6 6137.2 7018.6 8219 9415.9
9390.4 7569.6 4551.3 1961.6 676.3 152.1 0
1354.6 1381.5 1432.4 1495.4 1561.9 1627 1690.6 1743 1779 1806.6
1834.2 1870.3 1910.6 1948.8 2001.9 2076.1 2161.7 2269.3 2430.5 2654.8
2929.9 3254.6 3645.1 4124.7 4691.3 5347.1 6070 6860.8 7813 8672.4
8525.3 6815.6 4050.4 1600.1 478.2 94.8 0
1354.6 1378 1414 1466.4 1525.1 1585.9 1649.6 1706.9 1754.3 1796.7
1838.5 1883.7 1921.2 1953.1 1993.4 2041.5 2122.1 2239.6 2421.3 2679.5
3022.6 3454.8 3963.4 4528.6 5112.9 5726.9 6365 7049 7731.6 7947.4
7254.8 5163.8 2427 853.8 340.2 134.4 0
1354.6 1368.1 1392.8 1430.3 1478.4 1532.9 1593.7 1650.3 1702.7 1754.3
1805.2 1856.2 1899.3 1939.6 1981.4 2028.8 2100.9 2219.7 2421.3 2717.7
3127.3 3628.1 4178.5 4747.9 5333.6 5932 6558.1 7123.3 7372.3 6888.4
5320.9 2670.3 804.3 341 200.2 101.2 0
1354.6 1365.2 1380.8 1409.8 1447.3 1493.3 1542.8 1595.8 1647.5 1700.5
1757.8 1817.2 1876.7 1928.3 1985.6 2052.8 2151.8 2311.7 2554.3 2898.8
3396.8 3980.4 4660.9 5362.6 6100.4 6717.2 7223.7 7388.5 6924.5 5553.6
3459.8 1370.9 411 169.8 82.1 26.9 0
1354.6 1361 1373.7 1398.5 1435.3 1472.8 1521.6 1571.8 1622 1671.5
1729.5 1792.5 1855.4 1912.7 1979.9 2054.9 2166 2317.4 2543 2868.4
3315.5 3884.2 4537.1 5203.5 5817.5 6289.3 6525.5 6380.5 5744.6 4370.2
2499.2 952.8 330.3 135.1 58.7 12 0
1354.6 1358.9 1366.6 1392.8 1424.7 1463.6 1505.3 1550.6 1598.7 1644.6
1697 1756.4 1813 1870.3 1931.8 2004.7 2093.8 2217.6 2379.6 2597.5
2910.1 3335.3 3843.9 4358.8 4790.3 5033.7 4994.1 4653.1 4036.3 3009.9
1652.4 635.2 248.3 123.8 78.5 29.7 0
1354.6 1351.1 1359.6 1380.8 1410.5 1447.3 1487.6 1527.2 1565.4 1598.7
1635.5 1669.4 1700.5 1725.3 1735.9 1734.5 1717.5 1686.4 1647.5 1610.7
1576.7 1562.6 1562.6 1534.3 1419.7 1199 916.8 664.9 495.2 384.1
308.4 254.7 210.8 166.9 110.4 46.7 0
1354.6 1347.6 1355.3 1380.1 1412.6 1448.7 1487.6 1525.8 1562.6 1585.9
1597.3 1593.7 1579.6 1548.4 1498.9 1433.8 1355.3 1269 1177.1 1072.4
970.5 872.2 778.1 691.1 611.9 548.9 493 452 413.1 372.1
321.9 272.3 216.5 159.9 96.9 43.9 0
1354.6 1343.3 1356.7 1382.2 1416.9 1455.8 1500.3 1541.4 1566.1 1576
1564 1533.6 1495.4 1446.6 1393.5 1331.3 1254.2 1167.2 1073.1 974.1
876.4 785.2 705.3 637.3 577.2 527.7 486 461.9 431.5 391.9
342.4 275.2 212.9 151.4 87.7 45.3 0
1354.6 1342.6 1357.5 1388.6 1426.1 1472 1518 1549.9 1564.7 1562.6
1545.6 1520.9 1477.7 1419 1351.1 1282.5 1209.6 1125.4 1032.1 936.6
848.1 774.6 708.8 652.2 600.6 554.6 527.7 502.9 503.7 507.2
473.9 413.8 367.8 285.8 198.1 132.3 0
1354.6 1346.1 1364.5 1397.8 1445.2 1490.4 1526.5 1554.8 1564 1561.9
1547.7 1517.3 1466.4 1404.1 1331.3 1254.9 1160.1 1058.2 959.2 870.8
795.8 732.8 679.8 633.8 588.5 548.2 514.3 554.6 632.4 667.1
649.4 621.1 595.6 481 385.5 273.8 0
1354.6 1346.8 1369.5 1409.1 1454.4 1501.8 1535.7 1556.2 1562.6 1561.2
1548.4 1519.4 1471.3 1410.5 1322.1 1220.2 1101.4 989.6 882.1 799.3
722.9 664.9 616.8 578.6 541.1 491.6 512.1 563.1 589.2 577.2
546.1 544 473.2 386.9 327.5 232.7 0
1354.6 1347.6 1373 1415.5 1465 1508.8 1540 1557.6 1564.7 1562.6
1549.9 1524.4 1486.9 1426.1 1329.9 1204 1064.6 931.6 816.3 721.5
644.4 590.7 552.5 520.6 470.4 461.2 488.1 518.5 508.6 480.3
458.4 436.5 357.2 292.1 246.9 174.7 0
1354.6 1348.3 1375.8 1420.4 1474.2 1515.9 1547.7 1566.1 1575.3 1573.2
1558.3 1537.8 1500.3 1431 1324.9 1187 1031.4 876.4 745.6 652.9
589.2 544 510.7 477.5 434.3 446.4 471.1 485.3 469.7 519.2
476.8 425.8 319.7 258.2 212.9 130.9 0
1354.6 1351.1 1377.3 1421.8 1472 1518.7 1550.6 1569 1579.6 1580.3
1569.7 1551.3 1515.2 1448.7 1340.5 1197.6 1033.5 871.5 737.1 645.1
585.7 540.4 506.5 470.4 428.7 441.4 465.5 479.6 463.3 515
476.8 388.3 309.1 255.4 212.2 102.6 0
